HUBBELL
Image of C4060416 25mm (1in.) Grounding Ball Stud Cover
Image of C4060416 25mm (1in.) Grounding Ball Stud Cover
play
play

25mm (1in.) Grounding Ball Stud Cover

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060416

25mm (1in.) Grounding Ball Stud Cover

  • Nonconductive cover may help prevent flashover on ball studs installed in enclosed switchgear, switchyards, or substations
  • Can help keep the ball surface clean while not in use
  • Cover is NOT intended for personal protection and should NOT be considered insulating cover-up
  • Molded eye for installation and removal with grip-all
  • For CHANCE 25mm (1in.) ball studs

Product details

General

Catalog Number

C4060416

UPC

096359021230

Dimensions

Weight

0.118 lb

Conductor Related

Nema Color

Orange

Logistics

Pallet Quantity

1800

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
CHANCE Temporary Protective Grounding
play
CHANCE Temporary Protective Grounding