HUBBELL
Image of 25SWBOX 25SWBOX, 1/4" Split Washer, Silicon Bronze
Image of 25SWBOX 25SWBOX, 1/4" Split Washer, Silicon Bronze

25SWBOX, 1/4" Split Washer, Silicon Bronze

Brand:

Burndy

Catalog ID:

25SWBOX

Split Lock Silicon Bronze Washer , Locking washers,for bolt size:1/4.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

DURIUM spring type lockwasher has high resiliency and exerts constant pressure on the face of the nut, preventing vibration from loosening the nut.

Product details

General

Application

Designed to prevent a nut from loosening

Catalog Number

25SWBOX

Connector Type

Washer - Split Lock

EU RoHS Indicator

Yes

Material

SILICON BRONZE

Sub Brand

DURIUM

Type

Washer-Split Spring

UPC

781810012567

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Inside Diameter inch

0.262

Dimension - Outside Diameter inch

0.489

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1