HUBBELL
Image of 270C 270C - 3/4" Cast Iron Duraloy 7 Conduit Cover
*Representative image
Image of 270C 270C - 3/4" Cast Iron Duraloy 7 Conduit Cover

270C - 3/4" Cast Iron Duraloy 7 Conduit Cover

$17.33 USD

Brand: Killark

Catalog ID: 270C

3/4" Cast Iron Duraloy 7 Conduit Cover

  • Duraloy malleable gray iron
  • Tri-coat finish of electrozinc and chromate sealant with electrostatically applied Duraloy Plus powder coat paint
  • Gasketed 316 series stainless steel screws

Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 316 stainless steel screws.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

270C

Color

Gray

Cover Type

Cast

Finish Type

Powder Epoxy Paint

Material

Iron

Product Family

Fittings

Series

Duraloy 7 Series

Type

Conduit Body Cover

UPC

783936010342

Dimensions

Diameter - Outside

5.19 in

Dimensions

5 in x 2 in x 1 in

Gross Weight with Packaging

0.38

Height

1 in

Hub Size

3/4"

Length

5 in

Weight

0.38 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

25