HUBBELL
Image of BAT18VLI 3.0Ah 18V Lithium-ion Makita Battery

3.0Ah 18V Lithium-ion Makita Battery

Brand: Burndy

Catalog ID: BAT18VLI

3.0Ah 18V Lithium-ion Makita Battery.

  • Industry Standard Makita Battery
  • 18V Lithium-ion
  • For use with PATRIOT® series tools

General

Application

Power

Catalog Number

BAT18VLI

Tool Type

Power, Battery

Type

Battery Power Supply

UPC

781810507643

Dimensions

Dimensions

4.5 in x 3 in x 2.6 in

Height

2.6 in

Length

4.5 in

Weight

1.4 lb

Width

3 in

Electrical Ratings

Operating Voltage

18 VDC

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1