



Brand: Raco
Catalog ID: 1040
Close off unused openings in junction boxes or panel boards with RACO® knockout seals. Zinc steel seals provide installation integrity. 2-piece design makes installation easy.
Catalog Number
1040
Fitting Type
Knockout Seals
Material
Steel
Product Family
Miscellaneous Fittings
Product Type
Commercial Fittings
UPC
050169010402
Dimensions
0.625 in x 4.375 in x 4.375 in
Height
4.375 in
Length
0.625 in
Trade Size
3-1/2 in
Weight
0.592 lb
Width
4.375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
2800