HUBBELL
Image of 1674 3-1/2 in. Chase Nipple, Uninsulated
*Representative image
Image of 1674 3-1/2 in. Chase Nipple, Uninsulated

3-1/2 in. Chase Nipple, Uninsulated

Brand: Raco

Catalog ID: 1674

3-1/2 in. Chase Nipple, Uninsulated

  • Rugged metallic construction
  • Additional sizes available

General

Catalog Number

1674

Fitting Type

Nipples

Insulation Type

Uninsulated

Material

Die Cast Zinc

Product Family

Miscellaneous Fittings

Product Type

Commercial Fittings

UPC

050169016749

Dimensions

Dimensions

1.438 in x 4.266 in x 4.266 in

Height

4.266 in

Length

1.438 in

Package Height

4.45 in

Package Length

10.63 in

Package Weight

6.8 lb

Package Width

5.9 in

Trade Size

3-1/2 in

Weight

0.68 lb

Width

4.266 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

40

Minimum Pack Quantity

10

Pallet Quantity

1200