

Brand: Raco
Catalog ID: 2114
Catalog Number
2114
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
Fitting Type
Connectors
Item Type
4D
Material
Malleable Iron
Product Family
Flexible Metal
Product Type
Commercial Fittings
UPC
050169021149
Dimensions
5.016 in x 6.625 in x 4.75 in
Height
4.75 in
Length
5.016 in
Trade Size
3-1/2 in
Weight
4.42 lb
Width
6.625 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Connector Type
Squeeze
Carton Quantity
1
Pallet Quantity
252