HUBBELL
3-1/2 in. Round Non-Metallic Ceiling Box, 2-5/8 in. Deep with Expandable Bar Hanger
Image of 7307 3-1/2 in. Round Non-Metallic Ceiling Box, 2-5/8 in. Deep with Expandable Bar Hanger
Image of 7307 3-1/2 in. Round Non-Metallic Ceiling Box, 2-5/8 in. Deep with Expandable Bar Hanger

3-1/2 in. Round Non-Metallic Ceiling Box, 2-5/8 in. Deep with Expandable Bar Hanger

Brand: Raco

Catalog ID: 7307

3-1/2 in. Round Non-Metallic Ceiling Box, 2-5/8 in. Deep with Expandable Bar Hanger

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Round fixture boxes offer an optional front-mounted grounding screw.

General

Bracket Type

No Bracket

Cable Clamps

4

Catalog Number

7307

Ceiling Fan Rated

No

Color

Black

Fixture Type

Light

Material

Steel

Product Family

Ceiling Boxes & Braces

Product Type

Non-Metallic Boxes & Covers

Type

Box

UPC

050169073070

Wiring System

  • Nonmetallic Sheathed Cable
  • Nonmetallic Sheathed Cable

Dimensions

Actual Depth

3.5 in

Cubic Capacity

18 cu.in

Depth

2.625 in

Fixture Lbs.

10 lb

Height

4.25 in

Weight

0.604 lb

Width

15.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,233,900; 1,237,515; 1,260,599.

Configuration

Bracket Type

No Bracket

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1050