HUBBELL
3-Gang Switch Box, (11)1/2 & (11)3/4 in. KO's, Welded
Image of 686 3-Gang Switch Box, (11)1/2 & (11)3/4 in. KO's, Welded
Image of 686 3-Gang Switch Box, (11)1/2 & (11)3/4 in. KO's, Welded
play
Image of 686 3-Gang Switch Box, (11)1/2 & (11)3/4 in. KO's, Welded
+2
Image of 686 3-Gang Switch Box, (11)1/2 & (11)3/4 in. KO's, Welded
Buy America(n) Qualified

3-Gang Switch Box, (11)1/2 & (11)3/4 in. KO's, Welded

Brand: Raco

Catalog ID: 686

3-Gang Switch Box, Welded, 2-1/2 in Deep, Eleven 1/2 & Eleven 3/4 in. KO's

  • Reference the Box Selection section in the front of this catalog for complete description of bracket types and features.
  • Supplied with eleven (11) 1/2 and 3/4 in. concentric knockouts
  • Welded steel construction with "FM" bracket - 1/2 in. set back
  • Standard device spacing with tapped 6-32 holes for devices
  • Uses Raco 971 voltage partition
  • 47.8 cu. in. capacity

General

Bracket Setback

0.5

Bracket Type

FM, for Metal or Wood Studs

Catalog Number

686

Color

Gray

Drawn or Welded

Welded

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

3-Gang

Product Family

Switch Boxes

Product Type

Steel Boxes and Covers

Type

  • Box
  • Large Capacity

UPC

050169006863

Wiring System

  • Conduit
  • Conduit

Dimensions

Cubic Capacity

47.8 cu.in

Depth

2.5 in

Height

7.625 in

Weight

1.379 lb

Width

6.97 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Bracket Setback

0.5

Bracket Type

FM, for Metal or Wood Studs

Knockouts

1/2 in;3/4 in

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

10

Packaging Type

No Packaging

Pallet Quantity

600