



Brand: Raco
Catalog ID: 2182RAC
Catalog Number
2182RAC
Color
White
Conduit Type
Material
Polyethylene
UPC
050169021828
Dimensions
1.23 in x 3.7 in x 3.7 in
Height
3.7 in
Length
1.23 in
Trade Size
3 in
Weight
0.068 lb
Width
3.7 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
NEC
Compliant
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2500