

Brand: Raco
Catalog ID: 1312
Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

Catalog Number
1312
Conduit Type
Rigid/IMC
Environmental Conditions
Wet Location
Fitting Type
Straps/Clampbacks
Material
Malleable Iron
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169013120
Dimensions
6.609 in x 1.484 in x 3.781 in
Height
3.781 in
Length
6.609 in
Trade Size
3 in
Weight
1.14 lb
Width
1.484 in
Buy America(n) Qualified
Contact Manufacturer
Environmental Conditions
Wet Location
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
1750