

Brand: Raco
Catalog ID: 1387
Catalog Number
1387
Fitting Type
Washers
Material
Steel
Product Family
Miscellaneous Fittings
Product Type
Commercial Fittings
UPC
050169013878
Dimensions
0.125 in x 3.813 in x 3.813 in
Height
3.813 in
Length
0.125 in
Trade Size
3 in to 2-1/2 in
Weight
0.104 lb
Width
3.813 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
12000