

Brand: Raco
Catalog ID: 504
Bracket Setback
0.5
Bracket Type
TS, for Metal or Wood Studs
Catalog Number
504
Fire Resistance
Yes
Gangable
Yes
Knockouts
1/2 in
Plaster Ears
No
Product Family
Switch Boxes
Product Type
Steel Boxes and Covers
Type
UPC
050169905043
Wiring System
Cubic Capacity
12.5 cu.in
Depth
2.5 in
Height
7 in
Weight
0.65 lb
Width
2.203 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Certified Listed
UL Listed
Bracket Setback
0.5
Bracket Type
TS, for Metal or Wood Studs
Gangable
Yes
Knockouts
1/2 in
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
2100