HUBBELL
Image of C4001664 Three Phase Boom Lift With Load Monitor

Three Phase Boom Lift With Load Monitor

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4001664

3 Phase Boom Lift With Load Monitor. Complete System including Jib Sleeve Adapter for Altec 4" diameter Round Jib

  • Complete l set enables a material-handler boom truck to lift single- or three-phase system conductors
  • Operator remains in the bucket, positioned to perform such routine jobs as replacing insulators, crossarm or pole
  • The 3 Phase Lift can be raised and lowered into position using the rope winch of the truck
  • Available in several sleeve sizes to fit on different truck jibs
  • Includes :
  • 10' Horizontal gray Epoxirod®- support arm (2.5" dia.)6' Horizontal gray Epoxirod support arm (2.5"" dia.) for Delta Construction
  • 10' Vertical orangeEpoxiglas®- mast (4" x 4")and
  • Four Heavy-Duty Roller-type Wireholder and with one additional Wireholder for center mast for armless construction
  • Jib Sleeve adapter E4001678 for round 4" Altec Jib
  • Storage bags for all components above
  • CHANCE 3 Phase Lifts are inteded for vertical lifts in straight line applications
  • Electrical Ratings:• GLOSSY, CLEAN AND DRYEpoxiglas®• 15kV Phase to Phase (20 Inch Min. Wireholder Spacing)• 34kV Phase to Phase (20 Inch Min. Wireholder Spacing and M48057 Insulators are used on each wireholder)
  • Mechanical Ratings:Max. Total Load:• Balanced Vertical Load: 1200 lb.Rated working load (per wire holder):• Vertical with braces: 300 lb.• Side Load: 100 lb.

General

Application

Altec: 4"- diameter round jib

Catalog Number

C4001664

EU RoHS Indicator

No

Style

Jib Mounted Conductor Lift

UPC

096359017189

Dimensions

Dimensions

25.6 in x 18.2 in x 8.5 in

Height

8.5 in

Length

25.6 in

Weight

312 lb

Weight Metric

141.5 kg

Width

18.2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No