HUBBELL
3-WIRE SECONDARY RACK, MEDIUM-DUTY, EXTENDED BACK with 3 ANSI 53-2 GRAY SPOOL INSULATORS
Image of PSC2070175 3-WIRE SECONDARY RACK, MEDIUM-DUTY, EXTENDED BACK with 3 ANSI 53-2 GRAY SPOOL INSULATORS

3-WIRE SECONDARY RACK, MEDIUM-DUTY, EXTENDED BACK with 3 ANSI 53-2 GRAY SPOOL INSULATORS

Brand: Chance

Catalog ID: PSC2070175

Secondary racks offer a means for securing multiple secondary wires to utility pole.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Stock material is .120"
  • Overall length of back is 26"
  • Mounting hole spacing is 16"
  • Wire offset from face of pole is 4"
  • Includes 3 assembled spool insulators
  • Galvanized per ASTM A-153
  • NEMA Standard, C135.7

General

Catalog Number

PSC2070175

UPC

096359598565

Dimensions

Distance From Pole

N/A

Weight

11.025 lb

Logistics

Carton Quantity

4 EA

Pallet Quantity

64