HUBBELL
30 Amp Dryer Outlet, Residential Grade, 125/250V, 3-Pole 4-Wire Grounding, 14-30R, Flush Mount, Black
30 Amp Dryer Outlet
30 Amp Dryer Outlet
play
Tradeselect Devices

30 Amp Dryer Outlet, Residential Grade, 125/250V, 3-Pole 4-Wire Grounding, 14-30R, Flush Mount, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR430PM

TradeSelect 30 Amp Dryer Outlet that is a 125/250V, 4-wire panel mount receptacle, featuring a 14-30R configuration in black

Ensure performance with the TradeSelect Straight Blade Single Panel Mount Receptacle, perfect for both residential and commercial settings. This 30 Amp Dryer Outlet supports high-powered dryers with a 125/250V capacity and a secure 3-pole, 4-wire grounding system. Its durable design and easy installation make it ideal for enhancing your laundry setup. Compatible with most dryers, this receptacle is a reliable and efficient choice for your electrical needs.

  • High Compatibility: Fits most dryer models with a NEMA 14-30R configuration
  • Safe and Secure: Features a 3-pole, 4-wire grounding system
  • Easy Installation: Designed for straightforward panel mounting

Equipped with a robust 3-pole, 4-wire grounding system, this 30 Amp Dryer Outlet ensures maximum safety and efficiency for your laundry appliances.

General

Application

Residential Range and Dryer Devices

Catalog Number

RR430PM

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

Heavy Duty

Type

Single Receptacle

UPC

883778100727

Dimensions

Display Size

Standard Sized Product

Weight

0.25 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Wattage

7500 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Nema Rating

14-30R

Logistics

Carton Quantity

50