



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2611
The 30 Amp Twist-Lock Male Plug is an industrial-grade locking device designed for secure and reliable electrical connections. With a 30A 125V rating, this plug is ideal for heavy-duty applications. It features a 2-pole, 3-wire grounding system (L5-30P) and a screw terminal for easy and secure wiring. The Twist-Lock® mechanism ensures a firm connection, preventing accidental disconnections and enhancing safety. The plug comes in a durable black and white design, making it suitable for various industrial environments. Whether you're working in a commercial setting or a demanding industrial site, the 30 Amp Twist-Lock Male Plug provides the reliability and performance you need.
The 30 Amp Twist-Lock Male Plug features a robust Twist-Lock® mechanism that ensures a secure and stable connection, preventing accidental disconnections and enhancing safety.
Application
Catalog Number
HBL2611
Color
Black, White
Cord Range
0.360"-0.930" (9-24)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Horsepower - Maximum
2
Item Type
30A Grounding Insulgrip® Plug
Material
Nylon
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Plugs
UPC
783585038735
Dimensions
2.26 in x 2.26 in x 2.75 in
Display Size
Standard Sized
Height
2.75 in
Length
2.26 in
Weight
0.25 lb
Width
2.26 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Cable Range
0.360 - 0.930 in
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Nema Rating
L5-30P
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
2
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Cord Type
All Listed Portables
Carton Quantity
30
Pallet Quantity
2400