HUBBELL
Image of C6010036 34.5kV Insulated Bypass Jumper 14 ft (4.2 m)
Image of C6010036 34.5kV Insulated Bypass Jumper 14 ft (4.2 m)
Image of C6010036 34.5kV Insulated Bypass Jumper 14 ft (4.2 m)
Image of C6010036 34.5kV Insulated Bypass Jumper 14 ft (4.2 m)

34.5kV Insulated Bypass Jumper 14 ft (4.2 m)

Brand: Chance Lineman Tools & Equipment

Catalog ID: C6010036

BY-PASS JUMPER-34.5kV-8 ft POLE-14 ft OAL, 34.5kV rating between the rubber guards. A solid aluminum rod is epoxi-sealed inside a polypropylene tube which is silicone-sealed inside a 1.5 in Hotstick handle. Brass couplings are threaded onto the end of the solid rod, pinned and three feet of 4/0, clear-jacketed grounding cable is threaded into the coupling. Current capacity is 400 amps.

Used to remove bolts with 5/8", 3/4" and 7/8" nut

Solid aluminum rod is epoxi-sealed inside a polypropylene tube. Tube is silicone-sealed inside a 1-1/2" Chance hotstick handle. Brass couplings are threaded onto the end of the solid rod, pinned and 3’ of 4/0, clear. Jacketed grounding cable is threaded into the coupling. Current capacity is 400 amps.

Product details

General

Catalog Number

C6010036

EU RoHS Indicator

No

Thread Size

5/8" - 11 UNC

UPC

096359024491

Dimensions

Diameter

1.5 in

Length

14 ft

Weight

17.6 lb

WeightMetric

7.9 kg

Electrical Ratings

Amperage Rating

400

Current Rating

400 A

Voltage - Maximum

34.5 kV

Voltage Rating

34.5 kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Specifications

Sales Drawings