

Brand: Raco
Catalog ID: 1223
Insert ground wire through a RACO® Feed-thru style lug. Product is dual rated for either copper or aluminum grounding conductors.

Catalog Number
1223
Conduit Type
Rigid/IMC
Connector Type
Grounding
Fitting Type
Bushings
Insulation Type
Insulated
Material
Malleable Iron
Product Family
Rigid/IMC
Product Type
Commercial Fittings
UPC
050169012239
Dimensions
0.766 in x 1.406 in x 1.906 in
Height
1.906 in
Length
0.766 in
Trade Size
3/4 in
Weight
0.2 lb
Width
1.406 in
Grounding Wire Capacity Maximum
#4 STR
Grounding Wire Capacity Minimum
#14 SOL
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Industry Standard(s)
UL 514B
Connector Type
Grounding
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
32000