



Brand: Raco
Catalog ID: 2753
Used in dry locations, couple two ends of EMT conduit with RACO® handy ells. Ells are handy in applications where bending conduit is NOT practical.

Catalog Number
2753
Conduit Type
EMT
Fitting Type
Couplings
Material
Die Cast Zinc
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169027530
Dimensions
2.83 in x 1.29 in x 1.6 in
Height
1.6 in
Length
2.83 in
Package Height
3.54 in
Package Length
5.11 in
Package Weight
1.56 lb
Package Width
3.54 in
Trade Size
3/4 in
Weight
0.312 lb
Width
1.29 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Carton Quantity
50
Minimum Pack Quantity
5
Pallet Quantity
2000