HUBBELL
Image of 1663 3/4 in. Chase Nipple, Uninsulated
*Representative image
Image of 1663 3/4 in. Chase Nipple, Uninsulated

3/4 in. Chase Nipple, Uninsulated

Brand: Raco

Catalog ID: 1663

3/4 in. Chase Nipple, Uninsulated

  • Rugged metallic construction
  • Additional sizes available

General

Catalog Number

1663

Fitting Type

Nipples

Insulation Type

Uninsulated

Material

Die Cast Zinc

Product Family

Miscellaneous Fittings

Product Type

Commercial Fittings

UPC

050169016633

Dimensions

Dimensions

0.719 in x 1.188 in x 1.188 in

Height

1.188 in

Length

0.719 in

Package Height

4.84 in

Package Length

5.11 in

Package Weight

1.635 lb

Package Width

3.54 in

Trade Size

3/4 in

Weight

0.033 lb

Width

1.188 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

500

Pallet Quantity

20000