HUBBELL
Image of 1763 3/4 in. EMT Offset Connector
*Representative image
Image of 1763 3/4 in. EMT Offset Connector

3/4 in. EMT Offset Connector

Brand: Raco

Catalog ID: 1763

3/4 in. EMT Offset Connector

Used in dry locations, bond EMT conduit to a box or enclosure with RACO® offset connectors. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • UL Listed
  • CSA
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1763

Conduit Type

EMT

Connector Type

Set-Screw

Fitting Type

Connectors

Material

Die Cast Zinc

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169017630

Dimensions

Dimensions

3.016 in x 1.75 in x 2 in

Height

2 in

Length

3.016 in

Trade Size

3/4 in

Weight

0.175 lb

Width

1.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7525