

Brand: Raco
Catalog ID: 2203

Catalog Number
2203
Conduit Type
Connector Type
Squeeze
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Malleable Iron
Product Family
Flexible Metal
Product Type
Commercial Fittings
UPC
050169022030
Dimensions
2.49 in x 1.969 in x 1.7 in
Height
1.7 in
Length
2.49 in
Trade Size
3/4 in
Weight
0.177 lb
Width
1.969 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Connector Type
Squeeze
Carton Quantity
25
Pallet Quantity
8000