HUBBELL
3/4 in. Hubs Form 2 Strain Relief Connector, .187 - .250"
Image of 4803-2 3/4 in. Hubs Form 2 Strain Relief Connector, .187 - .250"
*Representative image
Image of 4803-2 3/4 in. Hubs Form 2 Strain Relief Connector, .187 - .250"

3/4 in. Hubs Form 2 Strain Relief Connector, .187 - .250"

Brand: Raco

Catalog ID: 4803-2

3/4 in. Hubs Form 2 Liquidtight Strain Relief Connector, Cable Range .187 - .250

  • Aluminum construction provides a corrosion resistant installation
  • Innovative GOTHCA® ring incorporates a split hinge design to prevent friction and to provide strain relief
  • Neoprene grommet
  • Knurled compression nut allows the fittings to be hand tightened to UL requirements
  • GOTCHA® color-coded ring provides fast identification of cord size
  • Additional colors and sizes available
LT CORD

General

Catalog Number

4803-2

Color Code

Red

Conduit Type

Liquidtight

Connector Type

Strain-Relief

Environmental Conditions

Wet Location

Fitting Type

Connectors

Material

Aluminum

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169480328

Dimensions

Dimensions

2.05 in x 1.13 in x 1.13 in

Form Size

2 in

Height

1.13 in

Length

2.05 in

Trade Size

3/4 in

Weight

0.121 lb

Width

1.13 in

Conductor Related

Cable Range

.187 - .250 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Configuration

Connector Type

Strain-Relief

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7600