

Brand: Raco
Catalog ID: 3023
In dry locations, couple two ends of unthreaded rigid/IMC conduit with RACO® set-screw couplings. Suitable for concrete-tight applications when taped.

Catalog Number
3023
Conduit Type
Rigid/IMC
Connector Type
Set-Screw
Fitting Type
Couplings
Material
Steel
Product Family
Rigid/IMC
Product Type
Commercial Fittings
UPC
050169030233
Dimensions
1.5 in x 1.375 in x 1.625 in
Height
1.625 in
Length
1.5 in
Trade Size
3/4 in
Weight
0.363 lb
Width
1.375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Connector Type
Set-Screw
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
4800