Brand: Chance Lineman Tools & Equipment
Catalog ID: C3090457
Application - For Use On
65.0 lb., 29.5 kg
Catalog Number
C3090457
Connector
13 in, 33.0 cm
Strength Rating - Ultimate
1500 lb
Style
Roller Chain Hoist
UPC
096359016298
Dimensions
20 in x 4.5 in x 4.75 in
Dimensions Metric
50.8 mm x 11.4 mm x 12.1 mm
Height
4.75 in
Height Metric
12.1 mm
Length
20 in
Length Metric
50.8 mm
Weight
12.5 lb
WeightMetric
5.7 kg
Width
4.5 in
WidthMetric
11.4 mm
Pallet Quantity
48
Standard Package
1