HUBBELL
Image of 236ELA27 35 kV Class Large Interface Elbow Arrester

35 kV Class Large Interface Elbow Arrester

Brand: Hubbell Power Systems

Catalog ID: 236ELA27

ELBOW ARRESTER, 35KV 22 MCOV, Mates with IEEE Std. 386, Interface 9

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

236ELA27

EU RoHS Indicator

Grounding Style

36 in Line Lead

Material Type

Standard

Type

Underground Arresters

UPC

096359684527

Dimensions

Dimensions

10.50 in x 3.625 in x 16.69 in

Height

16.69 in

Length

10.5 in

Weight

6.5 lb

Width

3.625 in

Electrical Ratings

Duty Cycle

27 kV

kV Class

35 kV

Maximum Discharge Voltage

  • 70.8 kV @ 1.5 kA
  • 75.4 kV @ 3 kA
  • 80.4 kV @ 5 kA
  • 90.5 kV @ 10 kA
  • 104.6 kV @ 20 kA
  • 130.7 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

69 kV

MCOV

22 kV

Certifications And Compliance

EU RoHS Indicator

Operational

Maximum Operating Altitude

6000 ft

Logistics

Pallet Quantity

64

Standard Package

1