HUBBELL
Image of 236LE55 35 kV, Load Break Elbow w/ Bimetal Contact

35 kV, Load Break Elbow w/ Bimetal Contact

Brand: Hubbell Power Systems

Catalog ID: 236LE55

Load Break Elbow, 200 Amp, 35 kV, Long Bimetal Contact, Cable Insulation Diameter range = 1.020 - 1.310 inches, 2/0 Solid or Compacted and 1/0 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

236LE55

Connector Type

Bi-Metal

EU RoHS Indicator

No

Material Type

Standard

PROBELOK ? Connectors

No

Type

200Amp Load Break

UPC

096359530879

With Seal Kit

No

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

1.31 in

Cable Insulation Diameter Minimum

1.02 in

Dimensions

10.50 in x 3.625 in x 11.00 in

Height

11 in

Length

10.5 in

Weight

5.5 lb

Width

3.625 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

150 kV

Corona Extinction (3pC)

26 kV

Current Rating

200 A

kV Class

Large Interface 35 kV

Conductor Related

Cable Insulation Diameter Range

1.020 - 1.310

Solid or Compacted Conductor

2/0

Stranded or Compressed Conductor

1/0

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Connector Type

Bi-Metal

With Seal Kit

No

With Test Point

No

Logistics

Carton Quantity

9

Pallet Quantity

108

Standard Package

20