HUBBELL
35 kV, Load Break Elbow w/ ProbeLok Bimetal Contact
Image of 236LE54P 35 kV, Load Break Elbow w/ ProbeLok Bimetal Contact

35 kV, Load Break Elbow w/ ProbeLok Bimetal Contact

Brand: Hubbell Power Systems

Catalog ID: 236LE54P

Load Break Elbow, 200 Amp, 35 kV, Long ProbeLok Bimetal Contact, Cable Insulation Diameter range = 1.020 - 1.310 inches, 1/0 Solid or Compacted and #1 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

236LE54P

Connector Type

ProbeLok Bi-Metal

Material Type

Non-Standard

Type

200Amp Load Break

With Seal Kit

No

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

1.31 in

Cable Insulation Diameter Minimum

1.02 in

Dimensions

10.50 in x 3.625 in x 11.00 in

Height

11 in

Length

10.5 in

Weight

5.5 lb

Width

3.625 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

150 kV

Corona Extinction (3pC)

26 kV

Current Rating

200 A

kV Class

Large Interface 35 kV

Conductor Related

Cable Insulation Diameter Range

1.020 - 1.310

Solid or Compacted Conductor

1/0

Stranded or Compressed Conductor

#1

Configuration

Connector Type

ProbeLok Bi-Metal

With Seal Kit

No

With Test Point

No

Logistics

Standard Package

20