HUBBELL
Image of 635BE 35kV Bushing Extender

35kV Bushing Extender

Brand: Hubbell Power Systems

Catalog ID: 635BE

35kV Bushing Extender

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

635BE

Type

Bushing Extender

UPC

096359745921

Dimensions

Dimensions

9.00 in x 3.19 in x 3.19 in

Height

3.19 in

Length

9 in

Width

3.19 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

200 kV

Corona Extinction (3pC)

26 kV

Current Rating

600 A

kV Class

35 kV

Logistics

Pallet Quantity

384