HUBBELL
Image of 635CP 600A 35kV Class Connecting Plug (aluminum)

600A 35kV Class Connecting Plug (aluminum)

Brand: Hubbell Power Systems

Catalog ID: 635CP

35kV Connecting Plug

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

635CP

Type

Connecting Plug

UPC

096359738619

Dimensions

Dimensions

6.625 in x 5.625 in x 3.125 in

Height

3.125 in

Length

6.625 in

Width

5.625 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

200 kV

Corona Extinction (3pC)

26 kV

Current Rating

600 A

kV Class

35 kV

Logistics

Pallet Quantity

300