HUBBELL
Image of 635ETP 35kV ETP ( Small Interface)

35kV ETP ( Small Interface)

Brand: Hubbell Power Systems

Catalog ID: 635ETP

35kV ETP ( Small Interface) 600/200A Elbow Tap Plug

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

635ETP

Type

ETP ( Small Interface)

UPC

096359737957

Dimensions

Dimensions

9.500 in x 8.500 in x 3.500 in

Height

3.5 in

Length

9.5 in

Width

8.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

200 kV

Corona Extinction (3pC)

26 kV

Current Rating

600 A

kV Class

35 kV

Logistics

Pallet Quantity

144