HUBBELL
Image of 235LE45T 35kV Loadbreak Elbow
Image of 235LE45T 35kV Loadbreak Elbow
play
play
play

35kV Loadbreak Elbow

Brand: Hubbell Power Systems

Catalog ID: 235LE45T

Load break Elbow, 35 kV Small Interface, with Test Point, Cable Insulation Diameter range = 0.976 - 1.181 inches, 2/0 Solid or Compact and 1/0 Stranded or Compressed, Interface 7B

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

235LE45T

Connector Type

Bi-Metal

Integral Seal

No

PROBELOK ? Connectors

No

Type

Loadbreak Elbow

UPC

096359714668

With Seal Kit

No

With Test Point

Yes

Dimensions

Cable Insulation Diameter Maximum

1.181 in

Cable Insulation Diameter Minimum

0.976 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

150 kV

Corona Extinction (3pC)

26 kV

Current Rating

200 A

kV Class

Small Interface 35 kV

Conductor Related

Cable Insulation Diameter Range

0.976 - 1.181

Solid or Compacted Conductor

2/0

Stranded or Compressed Conductor

1/0

Logistics

Carton Quantity

20

Pallet Quantity

108

Standard Package

9

Media

Videos

play
Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories
play
Hubbell Power Systems 15kv & 25kv 200A Redesigned Elbow
play
Hubbell Power Systems 200A Loadbreak Elbow Installation
play
Hubbell Power Systems In Depth: Loadbreak Probes
play
Hubbell Power Systems 200A Integral Seal Load Break Elbow
play
Hubbell Power Systems In Depth: Loadbreak Ordering Page
play
200A Loadbreak Elbow Fault Closure
play
Hubbell Power Systems Loadbreak Elbow Installation
play
Hubbell Power Systems Loadbreak Connector Elbow Installation