HUBBELL
Image of 635BTJU1TJ 35kV t-body kit
Image of 635BTJU1TJ 35kV t-body kit
play
play
play
Buy America(n) Qualified

35kV t-body kit

Brand: Hubbell Power Systems

Catalog ID: 635BTJU1TJ

35kV 600A T-Body Kit, with Test Point, Cable Insulation Diameter Range = 1.160 - 1.305 Inches. Kit includes T-body with Test point, Cable Adapter, Aluminum Stud, Insulating Plug with Cap, Shield Adapter Kit, and Shear Bolt connector for 4/0 Stranded or Compressed and 4/0 Solid or Compact conductor.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

635BTJU1TJ

Connector Type

Shear Bolt

Type

Deadbreak T-Body Kit

UPC

096359722533

With Seal Kit

Yes

With Test Point

Yes

Dimensions

Dimensions

15.000 in x 9.000 in x 7.125 in

Height

7.125 in

Length

15 in

Weight

8.15 lb

Width

9 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

150 kV

Corona Extinction (3pC)

26 kV

Current Rating

600 A

kV Class

35 kV

Conductor Related

Solid or Compacted Conductor

2/0

Stranded or Compressed Conductor

1/0

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Standard Package

1

Media

Videos

play
Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories
play
Hubbell Power Systems T-Body Connector Assembly
play
Hubbell Power Systems In Depth: T-Body Kits