HUBBELL
Image of GS16036TT 36" 16K Guy Strain, Thimble / Thimble

36" 16K Guy Strain, Thimble / Thimble

Brand: Chance

Catalog ID: GS16036TT

36" Fiberglass Guy Strain; 16,000 lb Series; Thimble / Thimble

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16036TT

Description - End Fitting

Thimble - Thimble

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359037118

Dimensions

Diameter - Rod / Tube

0.625 in

Length

36 in

Length - Clevis Pin Center to Clevis Bottom

2 in

Mounting Bolt Spacing

44 in

Weight

3.3 lb

Logistics

Pallet Quantity

240

Standard Package

10