

Brand: Killark
Catalog ID: 380F
Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 300 Series stainless steel screws.
Application
For use with Duraloy 8 Series fittings.
Catalog Number
380F
Color
Gray
Cover Type
Cast
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Iron
Product Family
Fittings
Series
Duraloy 8 Series
Type
Conduit Body Cover
UPC
783936481616
Dimensions
6 in x 2 in x 1 in
Gross Weight with Packaging
0.49
Height
1 in
Hub Size
1"
Length
6 in
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Carton Quantity
20