HUBBELL
Image of 38FWSSHVYDTY 38FWSSHVYDTY, 3/8" Flat Washer, Stainless Steel, Heavy Duty
Image of 38FWSSHVYDTY 38FWSSHVYDTY, 3/8" Flat Washer, Stainless Steel, Heavy Duty

38FWSSHVYDTY, 3/8" Flat Washer, Stainless Steel, Heavy Duty

Brand:

Burndy

Catalog ID:

38FWSSHVYDTY

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

38FWSSHVYDTY

Material

STAINLESS STEEL

UPC

781810474778

Dimensions

Dimension - Bolt Size fraction

3/8

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads