HUBBELL
Image of  38kV Libertyâ„¢ Three Phase Ganged Recloser

38kV Libertyâ„¢ Three Phase Ganged Recloser

Brand: Hubbell Power Systems

38kV, 170kV BIL, 800A, 16kA Three-Phased Ganged RecloserThe Libertyâ„¢ 3GR consist of three gang operated vacuum switches in a single housing design. The housing is constructed of welded and riveted stainless-steel painted ANSI 70 with a zinc primer for maximum strength and corrosion resistance

Pole-ready three-phase ganged recloser solutions with solid-dielectric vacuum breaker technology and integrated voltage and current sensors for advanced automation and switching applications.

  • Solid Dielectric Vacuum Interrupter Technology
  • Integrated Sensing (6 Voltage Sensors and 3 Current Sensors)
  • Single 32-pin Connector
  • Semaphore and Mechanical Counter
  • Manual Operation and Lockout Handle
  • Our One Hubbell site-ready solution offers an integrated solution consisting of controllers, cables, and switching devices assembled, configured, integrated, and tested ready to meet your needs

Product details

General

Ambient Temp. Range

-40°C to +60 °C

Application

The LIBERTY™ 3Ø Ganged Recloser is site-ready solution that can be customized to fit your application. The 3GR is designed for three-phase fault interuppting applications.

Available Options

Control Power Transformers, Surge Arrestors, Wildlife guards, Power and Control cables

Mounting Type

  • Center mount
  • Side mount
  • Substation mount

Type

Overhead Solid Dielectric Switches

Electrical Ratings

Amperage Rating

800 A

BIL

170 kV

Current Rating

800 A

Frequency Rating

50/60 Hz

Voltage Rating

Max 38 kV