HUBBELL
Image of 38SWBOX 38SWBOX, 3/8" Split Washer, Silicon Bronze
Image of 38SWBOX 38SWBOX, 3/8" Split Washer, Silicon Bronze

38SWBOX, 3/8" Split Washer, Silicon Bronze

Brand:

Burndy

Catalog ID:

38SWBOX

Silicon Bronze Split Lock ,3/8 Stud.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

DURIUM spring type lockwasher has high resiliency and exerts constant pressure on the face of the nut, preventing vibration from loosening the nut.

Product details

General

Application

Designed to prevent a nut from loosening

Catalog Number

38SWBOX

Connector Type

Washer - Split

EU RoHS Indicator

Yes

Material

SILICON BRONZE

Sub Brand

DURIUM

Trade Name

DURIUMâ„¢

Type

Washer-Split Spring

UPC

781810012581

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375

Dimension - Inside Diameter inch

0.39

Dimension - Outside Diameter inch

0.683

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

48000