HUBBELL
3in SQUARE CURVED WASHER for 5/8in BOLT SIZE, 11/16in HOLE
Image of 682312 3in SQUARE CURVED WASHER for 5/8in BOLT SIZE, 11/16in HOLE

3in SQUARE CURVED WASHER for 5/8in BOLT SIZE, 11/16in HOLE

Brand: Chance

Catalog ID: 682312

Washers protect the crushing of wood fibers under loading conditions.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square curved washer, 3" square x 1/4" thick
  • 11/16" diameter hole for 5/8" diameter bolt
  • Manufactured in compliance with NEMA PH-10
  • Galvanized per ASTM A-153 or ASTM B695

General

Catalog Number

682312

Coating

Galvanized, ASTM A-153

Material

Steel

Size

3 in X 3 in X 1/4 in

Type

Washer

UPC

096359073888

Dimensions

Bolt Size

5/8 in

Dimension - Hole Size inch

11/16 in

Dimensions

2.928 in x 2.928 in x 0.375 in

Distance From Pole

N/A

Height

0.375 in

Length

2.928 in

Size

3 in X 3 in X 1/4 in

Weight

0.55 lb

Width

2.928 in

Certifications And Compliance

Industry Standard(s)

NEMA PH10

Logistics

Pallet Quantity

4000