HUBBELL
3in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 13/16in HOLE
Image of 6817 3in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 13/16in HOLE

3in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 13/16in HOLE

Brand: Chance

Catalog ID: 6817

Square washers distribute the load and protect against crushing of wood fibers. They provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square flat washer, 3" square x 1/4"
  • 13/16" diameter hole for 3/4" diameter bolt
  • Galvanized per ASTM A-153 or ASTM B695

General

Catalog Number

6817

Coating

Galvanized, ASTM A-153

Material

Steel

Size

3 in X 3 in X 1/4 in

Type

Washer

UPC

096359073796

Dimensions

Bolt Size

3/4 in

Dimension - Hole Size inch

13/16 in

Dimensions

2.938 in x 2.938 in x 0.250 in

Distance From Pole

N/A

Height

0.25 in

Length

2.938 in

Size

3 in X 3 in X 1/4 in

Weight

0.62 lb

Width

2.938 in

Certifications And Compliance

Industry Standard(s)

NEMA PH10

RUS Listed Reference

d - Washers, flat

Logistics

Pallet Quantity

3200