




Brand: Raco
Catalog ID: 252SCM
Application
Commercial
Bracket Type
No Bracket
Cable Clamps
1
Catalog Number
252SCM
Color
Gray
Drawn or Welded
Welded
Fire Resistance
Yes
Knockouts
(1) 1/2", (10) 1/2 - 3/4" TKO, (1) 3/4 - 1" TKO
Material
Steel
Number of Gang(s)
2-Gang
Series
STAB-IT® II Series
Size
4-11/16 in
Type
Box
UPC
050169995471
Wiring System
Actual Depth
2.125 in
Cubic Capacity
42
Height
4.685 in
Raised Ground
Yes
Size
4-11/16 in
Weight
1.306 lb
Width
4.85 in
Certified Listed
cULus Listed
Bracket Type
No Bracket
Knockouts
(1) 1/2", (10) 1/2 - 3/4" TKO, (1) 3/4 - 1" TKO
Number of Gang(s)
2-Gang
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
1200