HUBBELL
4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in., Eight 1 in., and Three TKO's, Raised Ground
Image of 258 4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in., Eight 1 in., and Three TKO's, Raised Ground
Image of 258 4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in., Eight 1 in., and Three TKO's, Raised Ground
Buy America(n) Qualified

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in., Eight 1 in., and Three TKO's, Raised Ground

Brand: Raco

Catalog ID: 258

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in., Eight 1 in., and Three TKO's, Raised

  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility
  • Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • 42.0 cu. in. capacity
  • UL listed

General

Bracket Type

No Bracket

Catalog Number

258

Color

Gray

Drawn or Welded

Welded

Knockouts

1/2 in;1 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Product Family

4-11/16 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4-11/16 in

Type

Box

UPC

050169002582

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

42 cu.in

Depth

2.125 in

Height

4.688 in

Raised Ground

Yes

Size

4-11/16 in

Weight

1.102 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1500