




Brand: Raco
Catalog ID: 265
Bracket Type
No Bracket
Catalog Number
265
Drawn or Welded
Welded
Knockouts
1/2 in;3/4 in;1 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Product Family
4-11/16 in. Square Boxes & Extension Rings
Product Type
Steel Box
Size
4-11/16 in
Type
Box
UPC
050169902653
Wiring System
Actual Depth
2.188 in
Cubic Capacity
42 cu.in
Depth
2.125 in
Height
4.688 in
Raised Ground
Yes
Size
4-11/16 in
Weight
1.108 lb
Width
4.688 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Certified Listed
UL Listed
Bracket Type
No Bracket
Knockouts
1/2 in;3/4 in;1 in;1/2 - 3/4 in Combination (TKO)
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1500