


Brand: Raco
Catalog ID: 837
Catalog Number
837
Color
Gray
Drawn or Welded
Drawn
Material
Steel
Number of Gang(s)
1-Gang
Paintable/Stainable
No
Product Family
4-11/16 in. Square Mudrings & Covers
Product Type
Cover
Size
4-11/16 in
Type
Mud Ring
UPC
050169908372
Cubic Capacity
3.5 cu.in
Depth
0.5 in
Height
4.688 in
Raised Height
0.5 in
Size
4-11/16 in
Weight
0.332 lb
Width
4.688 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Number of Gang(s)
1-Gang
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
4650