



Brand: Raco
Catalog ID: 8837
Catalog Number
8837
Color
Gray
Drawn or Welded
Drawn
Material
Steel
Number of Gang(s)
1-Gang
Paintable/Stainable
No
Product Family
4-11/16 in. Square Mudrings & Covers
Product Type
Cover
Size
4-11/16 in
Type
Mud Ring
UPC
050169008379
Cubic Capacity
3.5 cu.in
Depth
0.5 in
Height
4.75 in
Raised Height
0.5 in
Size
4-11/16 in
Weight
0.333 lb
Width
4.75 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Number of Gang(s)
1-Gang
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
4650