

Brand: Raco
Catalog ID: 843
Catalog Number
843
Color
Gray
Drawn or Welded
Drawn
Material
Steel
Number of Gang(s)
2-Gang
Paintable/Stainable
No
Product Family
4-11/16 in. Square Mudrings & Covers
Product Type
Cover
Size
4-11/16 in
Type
Mud Ring
UPC
050169008430
Cubic Capacity
4.5 cu.in
Depth
0.625 in
Dimensions
0.625 in x 4.688 in x 4.688 in
Height
4.688 in
Length
0.625 in
Raised Height
0.625 in
Size
4-11/16 in
Weight
0.354 lb
Width
4.688 in
Certified Listed
cULus Listed
Number of Gang(s)
2-Gang
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
4050