

Brand: Raco
Catalog ID: 829
Catalog Number
829
Color
Gray
Material
Steel
Paintable/Stainable
No
Product Family
4-11/16 in. Square Mudrings & Covers
Product Type
Cover
Size
4-11/16 in
Type
Fixture Cover
UPC
050169008294
Cubic Capacity
3 cu.in
Dimensions
0.5 in x 4.688 in x 4.688 in
Fixture Lbs.
50 lb
Height
4.688 in
Length
0.5 in
Raised Height
0.5 in
Size
4-11/16 in
Weight
0.362 lb
Width
4.688 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
5000