HUBBELL
4-11/16 in. Square Cover, 2-Device, 1-1/2 in. Raised
Image of 885 4-11/16 in. Square Cover, 2-Device, 1-1/2 in. Raised
Image of 885 4-11/16 in. Square Cover, 2-Device, 1-1/2 in. Raised
Buy America(n) Qualified

4-11/16 in. Square Cover, 2-Device, 1-1/2 in. Raised

Brand: Raco

Catalog ID: 885

4-11/16 in. Square Cover, 2-Device, 1-1/2 in. Raised

  • Partition divides 4 in. square boxes into two compartments
  • Use partitions with two-device covers which have a slot for the partition
  • Helpful hint: Assemble the box with the partition in place before breaking off at the scored tab. This will prevent you from breaking off more tab than needed
  • Includes required hardware for mounting the receptacle
  • Accepts single 1.594 in. diameter receptacle
  • Installation instructions on polybag
  • 10.3 cu. in. capacity

General

Catalog Number

885

Color

Gray

Drawn or Welded

Welded

Material

Steel

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Product Family

4-11/16 in. Square Mudrings & Covers

Product Type

Cover

Size

4-11/16 in

Type

Mud Ring

UPC

050169008850

Dimensions

Cubic Capacity

15.5 cu.in

Dimensions

1.5 in x 4.688 in x 4.688 in

Height

4.688 in

Length

1.5 in

Raised Height

1.5 in

Size

4-11/16 in

Weight

0.628 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

1600