HUBBELL
4-11/16 in. Square Cover, 2-Device, 1-1/4 in. Raised
Image of HBL820 4-11/16 in. Square Cover, 2-Device, 1-1/4 in. Raised
Image of HBL820 4-11/16 in. Square Cover, 2-Device, 1-1/4 in. Raised

4-11/16 in. Square Cover, 2-Device, 1-1/4 in. Raised

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL820

Wall Boxes, 4-11/16 in. Square Cover, 2-Device, 1-1/4 in. Raised

  • 1-1/4" Raised
  • Available partition divides box into two compartments
  • Use partitions with two-device covers which have a slot for the partition
  • Mounting combination capacity of switches, duplex, GFCI, Surge, and USB receptacles
  • Made from zinc, pre-coated, steel
  • 15.0 cu. in. capacity

Standard Product

General

Accessory Type

Mud Rings

Application

Flush mount in wall

Application - For Use On

Wall

Catalog Number

HBL820

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Material

Pre Galvanized Steel

Product Family

Large Capacity

Size

2-Gang

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585527963

Dimensions

Size

2-Gang

Weight

0.25 lb

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed